Vacuum generator OVEH-7-H-Q6-G18-UA-C-PNLK-R12-HRC

8205191

GTIN: 4052568825089

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.7 mm
Max. vacuum
92 %
Max. suction rate with respect to atmosphere
15 l/min