Soft gripper HPSX-70-2-S-40-BU-RA50

8207888

GTIN: 4052568799571

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
70
Working stroke
20 mm - 90 mm
Min. diameter to be gripped
55 mm
Max. diameter to be gripped
80 mm
Total gripping force
7 N