Suction cup with connection OGVM-60-A-N-G38F

8210275

GTIN: 4052568789978

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
60 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
140 N
Suction cup material
NBR