Suction cup with connection OGVM-80-S-N-G38F

8211016

GTIN: 4052568790332

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
80 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
225 N
Suction cup material
NBR