Suction cup with connection OGVM-125-S-N-G38F

8211018

GTIN: 4052568790356

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
125 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
606 N
Suction cup material
NBR