Suction cup with connection OGVM-30-A-N-G38F

8211025

GTIN: 4052568790394

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
37 N
Suction cup material
NBR