Suction cup with connection OGVM-80-A-N-G38F

8211028

GTIN: 4052568790424

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
80 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
246 N
Suction cup material
NBR