Suction cup with connection OGVM-30-S-N-RA

8213217

GTIN: 4052568790455

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
36 N
Suction cup material
NBR