Suction cup with connection OGVM-40-S-N-RA

8213218

GTIN: 4052568790462

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
40 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
53 N
Suction cup material
NBR