Suction cup with connection OGVM-50-S-N-RA

8213219

GTIN: 4052568790479

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
50 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
90 N
Suction cup material
NBR