Suction cup with connection OGVM-45-G-N-RA

8213224

GTIN: 4052568790523

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
45 mm
Suction cup shape
Round bell-shaped
Holding force at nominal operating pressure
77 N
Suction cup material
NBR