Suction cup with connection OGVM-50-A-N-RA

8213234

GTIN: 4052568790585

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
50 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
90 N
Suction cup material
NBR