Guided drive DGRC-GF-32-100-PA

8218218

GTIN: 4052568771171

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch