US Food Safety Modernization Act Compliance

Audit and Upgrade Your Pneumatic Systems

Upgrading pneumatic systems is one of the fastest and most cost-effective ways of meeting cGMP and FSMA guidelines. The Grocery Manufacturers Association (GMA) said in a 2011 report(1), “A recall, particularly a ‘Class I,’ or health and safety recall, is usually a significant event for a food, beverage, or consumer products company. For companies that have faced a recall in the past five years, 77% of respondents estimated the financial impact to be up to $30 million dollars; 23% reported even higher costs.” The impact of tainted food on the overall economy is even larger. Forbes magazine reported(2) in 2016 that the annual expenses of medical treatment, lost productivity, and illness-related mortality from the 48 million Americans stricken by food-borne pathogens tops $55 billion.

The Food Safety Modernization Act (FSMA) was signed into law in 2011 to prevent the health and economic impacts of badly processed foods. Current Good Manufacturing Practices (cGMPs) under FSMA CFR Title 21 117.40 is the cornerstone of this effort. Title 21 details the cleanability and cross contamination standards that plants must meet so that food is deemed safe and companies avoid recalls.

Cleanability and cross contamination prevention features as detailed by FSMA and cGMPs should be strongly considered when purchasing new equipment, but what about the current installed base of older systems? How do plants cost effectively and quickly upgrade these older systems?

Reduce contamination through better component selection

There are many potential sources of contamination in food production. Some of these issues can be eliminated through employee training, but some are inherent to the design of the machine. Furthermore, the components used in the equipment must meet wear and cleanability standards to maintain the utmost in food and packaging safety.

Unlike complete pieces of equipment, many electromechanical components are relatively cost effective to audit and replace as required to improve food safety. Here are eight steps for improving air quality and reducing potential sources of biologic, allergen, and particle adulteration:

  • Ensure compressed air intended for food contact does not contaminate food.
  • Evaluate additional potential contamination points with compressed air.
  • Ensure that pneumatic tubing is approved by the Food and Drug Administration (FDA) and is resistant to cleaning processes.
  • Eliminate fittings that are difficult to clean.
  • Eliminate components that easily corrode and are not designed for the food environment.
  • Ensure that components can be easily cleaned and are properly rated for cleaning processes.
  • Ensure that actuators utilize food-safe grease.
  • Conduct audits at scheduled intervals.

Ensure compressed air does not contaminate food

Ambient air contains a host of impurities and in food plants adulterating and allergenic particles are added to the mix. Compressed air systems that are used in direct food contact and in motion control increase the density of these contaminants. It is vital that compressed air intended for direct contact with food and used at the end of the packaging line is made as clean as possible through filtration. For this reason, air filtration efficiency is the first line of defense for maintaining food safety.

However, cGMPs under CFR Title 21 117.40 do not define a required compressed air quality for direct contact with food and primary packaging, which means the required filtration level must be determined by the end user. While many end users have determined their own air quality requirements, others may be unsure of recommended purity. Organizations such as British Compressed Air Society (BCAS), 3A Sanitary Standards, VDMA Mechanical Engineering Industry, and Safe Quality Food (SQF) have published recommendations for specific air quality requirements. SQF recommends, for example, a final filtration stage of 0.01 micron with a filtration efficiency of 99.999% to be located at the point of use for direct food contact. If a plant has not created its own risk assessment, operations personnel may consider meeting the SQF standard.

The compressed air preparation unit has a filtration cascade meeting SQF. Assuming 7:4:4 air quality from the compressor, the resulting air quality of 1:4:2 also meets the ISO 8573-1:2010 standard that specifies purity classes of compressed air with respect to particles, water, and oil.

Evaluate additional potential contamination points with compressed air

While compressed air intended for food contact is often addressed with proper filtration, there are several additional ways that compressed air can come into contact with food. For example, leaking fittings and tubing will allow compressed air to exhaust in unexpected areas, which can often include areas directly over the food production. This means not only checking air nozzles and cylinders, but also finding and stopping leaks.

Preventive maintenance in terms of ongoing leak detection makes food safety and operational sense, i.e. leak detection lowers the risk of indirect contamination and reduces energy costs. The Festo MSE6-E2M module is an automated component for detecting leaks in a machine. Once a baseline of air usage is developed, the E2M module alerts plant personnel when too much air is consumed. This module also automatically lowers pressure when a machine is idle to further save energy. By monitoring compressed air usage, leaks can often be discovered soon after they occur and prevent potential contamination issues.

Another unintentional contamination source is the exhaust from valves controlling pneumatic components. Often, valves are mounted near or above the food zone, and the air exhausting from the valve therefore poses a contamination hazard. Distance exhaust as much as possible from food and packaging and eliminate leaks that may blow contaminants into the atmosphere. If the valve cannot be moved, then the exhaust should be ducted to a safe area.

Besides air being exhausted from a valve, a quick exhaust located on a pneumatic actuator will also vent compressed air. As quick exhausts are generally mounted to the actuator that controls part of the process, this means quick exhausts are generally exhausting near the food zone. Quick exhausts should be avoided if possible by installing the controlling valve closer to the application. By utilizing an IP69K valve manifold such as the Festo MPA-C, the tubing lengths can be significantly reduced, which improves machine speed and often eliminates the need for a quick exhaust. If quick exhausts still are required, the exhaust should be ducted to a safe area.

Ensure that pneumatic tubing is FDA-approved and resistant to cleaning processes

Plastics and elastomers that come into direct contact with food must comply with the directives of the FDA. The material must not give off or absorb any hazardous substances. Plastics and elastomers must also resist stress and be cleanable. Pneumatic tubing is at risk from various environmental influences as shown by the microscopic crack in the micrograph – a crack that can house contaminants.

Approximately 90% of the defects on pneumatic tubing are traced to chemical, microbiological, or physical influences. Proper tubing selection and upgrade can minimize or eliminate failures due to these influences. Hydrolysis-resistant polyurethane, PUN-H, and Polytetrafluoroethylene, PTFEN, tubing from Festo are ideally suited for use in the food industry. Both are resistant to cleaning agents, microbes, and hydrolysis and are FDA compliant. PUN-H is more flexible and economical, while PTFEN is ideal for the harshest environments.

Eliminate fittings that are difficult to clean

Exposed threads provide the perfect breeding ground for contaminants as the small spaces between the threads are difficult to clean. Any threads that cannot be avoided should therefore be closed off with suitable blanking caps and sealed.

There are several thread types used in pneumatic connections. BSPP, also known as G-thread, left in the image below, is a parallel thread that features a clean design that eliminates exposed threads by sealing flush to a gasket. Utilizing G-threads wherever possible is an easy choice for improved FSMA compliance.

Tapered threads such as R-thread and NPT, center and right, seal by wedging threads together and through the use of sealing tape. These tapered threads risk contamination, not only through exposed threads, but also from metal fragments or flaking tape. For this reason, tapered threads should be avoided for equipment in the food industry.