Compact cylinder with clamping cartridge ADN-KP
ISO cylinder to ISO 21287 with integrated clamping unit on the piston rod. Without additional measures for compliance with statutory minimum requirements, the product is not suitable as a safety-relevant component in control systems.
- Piston rod can be held in any position
- The piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure in the system, or loss of pressure
- Mounting hole pattern to ISO 21287
- Piston rod with internal or external thread
- Magnetic piston for position sensing