Compact cylinder CDC
Very compact ISO cylinder to ISO 21287. Cleaning-friendly design and enhanced corrosion protection. Wide range of models for specific applications, with many options to choose from for the piston rod.
- ISO 21287
- Up to 50% less installation space than comparable ISO cylinders to ISO 15552
- Easy-to-clean design
- Increased corrosion protection
- Wide range of variants for customized applications
- Piston rod with internal or external thread
- Magnetic piston for position sensing