Compact cylinder, double-acting, inches ADN
ISO cylinder to ISO 21287 for fixed or self-adjusting cushioning with high variance.
- Piston rod with internal or external thread
- Up to 50% less installation space than comparable ISO cylinders to ISO 15552
- Wide range of variants for customized applications
- Magnetic piston for position sensing