Connecting cable NEBA

  • Powerful universally applicable connecting cables
  • Suitable for harsh environments and applications in constant motion or vibration
  • Meets IEC 61010-1 and IEC 61010-2-202 safety requirements for electrical equipment for measurement, control and laboratory use
  • High IP65, IP68, IP69k degree of protection
  • Resistant to abrasion and low adhesion
  • Suitable for use with energy chain and robot lines
  • Flame-retardant and self-extinguishing
  • Recommended for production systems for the manufacture of Li‑ion batteries (F1A)
New

Product changes

  • Simple and universally applicable
  • Suitable for use with energy chain and robot lines