Electric cylinder ESBF
Up to 17 kN dynamic forward force: the extremely powerful electric cylinder ESBF shines wherever heavy-duty, reliable positioning is required together with precision and dynamic response.
- Available with ball screw drive (size 32 … 100) or lead screw (size 32 … 50)
- Ball screw drive: three spindle pitches make it possible to select the optimal force-speed ratio
- Optional: high corrosion protection, IP65 rating, food-safe (see www.festo.com/certificates/ESBF), piston rod extension
- Axial or parallel motor mounting
- 68 types in stock with short delivery times and modular products for custom variants
- Variants recommended for production facilities for the manufacture of lithium-ion batteries
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems
- Sustainable thanks to extended life cycle due to simplified repairability