Solenoid valve VZWD-B
The direct-acting solenoid valve VZWD-B is the optimal solution for high-pressure applications and dosing applications. It operates reliably without differential pressure up to 100 bar, even in closed media circuits. This makes it ideal for demanding high-pressure applications and dosing applications.
- Large printing area for flexible applications
- Reliable, directly controlled poppet valve
- Operation without differential pressure possible
- Versatile use, including in vacuum technology
- High medium temperature range up to 140°C