Rotary/lifting module EHMB
Highly dynamic and extremely compact: the complete handling unit EHMB combines rotational and linear movement. Both movements can be positioned independently of one another. Loads of 1 kg (for example) can be swiveled 180° in just 0.25 s, with a max. payload of 8 kg.
- Complete module with combined and configurable rotary/lifting movement
- Dynamic, flexible, economical thanks to the modular actuator concept for the linear movement
- Hollow axis with large internal diameter makes laying power supply lines easy, convenient, and safe
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems