Proportional pressure control valve VEAB
High precision and dynamics for compact pressure control at low flow rates and for pressure ranges from -1 bar to 6 bar. Ideal for many industries such as electronics and semiconductors, life science, textiles and battery production.
- Control vacuum and/or overpressure with a single valve
- Highly dynamic pressure control for low flow rates
- Highest performance and optionally available with IO-Link® interface
- Available as a pipe socket or sub-base valve
- Additional IO-Link® features: customizable control parameters, diagnostics, 2-point calibration, etc.
- Silent operation and low heat generation
- Very short switching times
- Sustainable operation due to lower pressure level and efficient control
New