Radial gripper DHRS

The cost-effective standard gripper with high gripping force up to 725 Nm handles most applications effortlessly. In many sizes, with position detection, optional gripping force backup, and high torque load included.
  • Lateral gripper jaw support for high torque loads
  • Self-centering
  • Internal fixed throttling
  • Max. repetition accuracy
  • Slotted guide
  • Can be used as a double-acting and single-acting gripper
  • Single-acting variant or with gripping force backup normally closed (NC)
  • Wide range of options for mounting on actuator units