Proportional pressure control valve VEAB

High precision and dynamics for compact pressure control at low flow rates and for pressure ranges from -1 bar to 6 bar. Ideal for many industries such as electronics and semiconductors, life science, textiles and battery production.
  • Control vacuum and/or overpressure with a single valve
  • Highly dynamic pressure control for low flow rates
  • Highest performance and optionally available with IO-Link® interface
  • Available as a pipe socket or sub-base valve
  • Additional IO-Link® features: customizable control parameters, diagnostics, 2-point calibration, etc.
  • Silent operation and low heat generation
  • Very short switching times
  • Sustainable operation due to lower pressure level and efficient control