• Products
  • Downloads
  • Diagrams

Power package!

The twin-piston semi-rotary drive DRRD combines higher load carrying capacity and accuracy with enormous economic efficiency. It is available in several sizes and provides the required torque of 1.6 to 24.1 Nm even with comparatively small dimensions, and is therefore significantly cheaper.

Flexibility pays off

The DRRD is available in sizes 16 to 40. What they all have in common is their higher maximum mass moment of inertia and bearing loads. Good for opting for the number smaller for the same performance and thus saving money and installation space – in handling and assembly technology or in general and machine tool construction.

Reliable and powerful

Even with a long lever arm, the semi-rotary drive offers convincingly precise positioning. Its high precision in the end positions is hard to match.

Higher load capacity than ever before

Thanks to the optimized housing and piston drive design, the DRRD is ideally suited to the rough and tumble of everyday industrial use. From size 16 onwards, an end lock for mechanical locking in the end or middle position as well as a completely sealed version for humid environments are also available.

Optimal cushioning

With two internal damping types - elastic or hydraulic and an external hydraulic damping. From size 25, a soft or hard internal shock absorber can be used.

The technical highlights presented by the Product Manager

With the DRRD, we take your applications to a new level of performance. Watch the video to find out more: