Servo motor EMMH-AS
The stainless steel servomotor EMMH-AS in a clean design is the ideal solution for the most demanding environmental conditions. Hygienic, robust, and compact—perfect for the food, pharmaceutical, and packaging industries.
- Hygienic series for the most demanding environmental conditions
- One Cable Plug with integrated pressure equalization hose
- Suitable for food contact
- Stainless steel housing made of 1.4404 / 316L with IP69K protection class
- Easy-to-clean design for simple maintenance
- Highest corrosion resistance for long service life
- NSF-H1 Certified grease for hygiene-critical applications
- Digital absolute measuring system, multi-turn, without battery
- Four sizes, two lengths, optional holding brake
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems