Fast-switching valve MHJ

Fast-switching valve for higher flow rates.
  • Directly actuated poppet valve
  • Identical basic valves for direct mounting or manifold installation
  • Individual valve with integrated QS fitting
  • Switching frequencies up to 1000 Hz
  • Very good reproducibility
  • MHJ9: Valve manifold assembly with individual outputs or with air nozzle output
  • MHJ9: Electrical connection via connecting cable MHJ9-KMH with integrated control electronics
  • MHJ10: Valve manifold assembly with individual outputs
  • MHJ10: Electrical connection via molded-in cable, control electronics included in the valve