Servo drive CMMT-AS
Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.
- One of the most compact servo drives on the market
- Precise force, speed and position control
- With the new multiprotocol variant (CMMT-...-MP) all fieldbuses (Profinet, EtherCAT®, Ethernet/IP, Modbus) are integrated in one servo drive hardware
- Auto-tuning supports easy commissioning and automatically optimizes control behavior of rotary and linear motions
- The latest generation of servo drive systems with optimized prices and sizes
- Configure standard functional safety functions (STO, SBC) without software
- Optimally with servo motor EMMT-AS
- Universal applications
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems
- Extended functional safety functions (SS1, SS2, SLS, SOS, SMS,...) can be controlled via fieldbus or I/O with guided commissioning and validation
- Sustainable operation due to efficient control
New