Servo motor EMMT-AS, EMMT-EC

The servo motor EMMT-AS for demanding and dynamic applications stands out due to its excellent controllability and path fidelity in positioning tasks, while the space-saving single-cable solution significantly simplifies the installation work.
  • Technology series - for demanding positioning tasks
  • A selection of 6 motor sizes in up to 4 overall lengths
  • Brushless, permanently magnetized synchronous servo motor
  • Digital absolute linear potentiometer, single-turn or multi-turn
  • Reliable, highly dynamic, highly precise
  • Extremely low cogging torque – supports high synchronization even at low rotational speeds
  • One motor connection (OCP: one cable plug) - one connecting cable for supply and encoder, with orientable plug
  • Degree of protection IP67 (for motor housing and connection technology) and up to IP65 (on the motor shaft with shaft seal)
  • Available with holding brake
  • Optionally with absolute safety encoder, multi-turn
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems