Stepper motor EMMT-ST

Stepper motors with UL certification and robust connection technology, for applications with higher IP rating requirements.
  • Motor in IP65 (IP40 for motor shaft)
  • Absolute encoder, single or multiturn (without battery)
  • 3 flange sizes MH: 0.25 Nm ... 9.4 Nm
  • Available with holding brake
  • Automatic motor detection via "electronic rating plate" with motor correction table
  • Application range down to -15°C possible
  • OCP line (One Cable Plug) with solid M17 plug, can be rotated 310°
  • Cable length up to 25 M
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems