Tandem cylinder DNCT
Modular profile cylinder to ISO 15552 with additive force development on the forward and return strokes.
- Max. 2 cylinders can be combined
- Thrust and return force increase
- External piston rod thread
- Magnetic piston for position sensing
- Mounting hole pattern to ISO 15552