Toothed belt axis ELGA-TB-KF
Sturdy and very fast: The belt driven linear actuator ELGA-TB will master your tasks without breaking a sweat. Its internal guides (recirculating ball bearing, roller and sliding guides) and sturdy cover strip make it the perfect choice to handle even your toughest application.
- Ball bearing guide for high loads and torques
- High feed forces
- Precise and resilient guide
- Speeds up to 5 m/s with high acceleration up to 50 m/s²
- Optional: Food-safe (for further information, see www.festo.com/certificates/ELGA_KF)
- The motor can be flexibly mounted on 4 sides
- Guide and toothed belt protected by cover band
- 22 types in stock with short delivery times and modular products for custom variants
- Long strokes up to 8.5 m possible
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems