Vacuum gauge VAM, FVAM

Vacuum gauge to DIN EN 837-1 for front panel or line installation. With display range to -1 bar / -30 HG.
  • Designs based on DIN EN 837-1, with optional red-green range
  • Pneumatic connection via R or G thread
  • Double or single scale
  • Display units bar, in Hg, psi