Valve unit VPCB
The valve unit VPCB is part of the servo-pneumatic drive solution YHBP for balancers of all kinds. The 3/3-way proportional pressure control valve with two integrated 2/2-way stop valves is available with or without switching position sensing.
- Valve unit for control of a pneumatic cylinder in balancer applications
- Comprising 3/3-way proportional pressure control valve with special pressure control and stop valve actuation as well as two shut-off valves designed as 2/2-way stop valves
- Diagnostic display for fast error detection