Position transmitter SMAT-8M

Ideal for all applications where space is restricted: The position transmitter SMAT is as small as a proximity sensor. This compact design opens up new fields of application. The position of the piston is reported in the form of an analog voltage signal.
  • Measuring principle: magnetic Hall
  • Sensing range up to 52 mm
  • Analog output 0 ... 10 V
  • Very compact design makes the unit especially well suited to work with pneumatic grippers, compact air cylinders and any application that needs to be performed in a tight space
  • Can be inserted into the slot from above, secured with screw
  • LED status indications
  • Cable length 0.3 m
  • Suitable for T-slot