Toothed belt axis ELGA-TB-RF
As a sturdy and very fast toothed belt axis, the ELGA-TB will master your tasks effortlessly. Its internal guides (recirculating ball bearing, roller and plain-bearing guides) and sturdy cover strip make it the perfect choice to handle even the toughest of applications.
- Integrated roller bearing guide
- High speeds up to 10 m/s with high acceleration up to 50 m/s²
- Guide backlash = 0 mm
- Very good operating performance under torque load
- Sturdy alternative for the recirculating ball bearing guide
- As an actuator for external guides, especially for high speeds
- Motor can be mounted on 4 sides
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems