Products
Compressed air preparation
Compressed air regulator
Series MS modular and configurable
Pressure regulators MS-LR
Pressure regulators for manifold assembly MS-LRB
Precision pressure regulators MS-LRP
Precision pressure regulators for manifold assembly MS-LRPB
Electrical pressure regulators MS-LRE
 

Series MS modular and configurable

= Core product range
  Print  
Core product range
  • Size 2, 4, 6, 9, 12
  • Connection M5, QS-6, G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2, also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 170 ... 22000 l/min
  • Pressure gauge in bar, psi, MPa
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
  • Sizes 4, 6
  • Port G1/4, G1/2
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 300 ... 7300 l/min
  • Manifold assembly with through air supply
  • For configuring a regulator manifold with independent pressure regulation ranges.
 
  • Size 6
  • Connection G 1/4, G 3/8, G 1/2, G 3/4, also available with NPT thread
  • Pressure 0.05 ... 0.7 bar, 0.05 ... 2.5 bar, 0.3 ... 4 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 5,000 l/min
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
  • Size 6
  • Connection G 1/4, G 3/8, G 1/2, G 3/4, also available with NPT thread
  • Pressure 0.05 ... 0.7 bar, 0.05 ... 2.5 bar, 0.3 ... 4 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 5,000 l/min
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
  • Size 6
  • Connection G 1/4, G 3/8, G 1/2, also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 2,200 ... 7,500 l/min
  • Flow direction
    • From left to right
    • From right to left.