Products
Compressed air preparation
On-off valves and soft-start valves
Individual devices
On-off valves HE-LO
On-off valves PVEL
 

Individual devices

  Print  
  • Manually operated
  • For shutting off the compressed air supply whilst simultaneously exhausting systems actuated by compressed air
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1
  • Pressure: 0 ... 16 bar
  • Flow rate: 1000 ... 10000 l/min
  • Voltage: 12, 24, 42 V DC, 24, 48, 110, 230 V AC
 
  • Manual actuation
  • Pneumatic actuation
  • Size 124
  • Connection G2, G2 1/2 (SAE)
  • Pressure 0... 50 bar