Die Produktion – kann man hier überhaupt automatisieren?

Ja – und das ist ein entscheidender Vorteil für die konstante Verfügbarkeit von grünem Wasserstoff. Die automatisierte Steuerung von Elektrolyseuren erhöht nicht nur die Effizienz, sondern auch die Betriebssicherheit. Prozesse wie Druckregelung, Gasreinhaltung oder Ventilsteuerung lassen sich dezentral oder zentral intelligent verbinden.

How safe does the production of hydrogen have to be?

The answer is clear: very safe. Hydrogen is highly reactive, extremely flammable and difficult to detect, hence functional safety plays such a central role. For example, systems have to be certifiable in accordance with the IEC 61508 (SIL) standard in order to protect people, the environment and the system. Festo offers both individual components and complete automation solutions that are designed for functional safety and are extremelyreliable in operation.

But isn't green hydrogen expensive?

Not if it is produced efficiently. Automation saves energy during production, lowers high maintenance costs and enables continuous operation, even in energy-intensive industries such as chemicals, steel or cement. When combined with renewable energies, this creates an economically viable modelfor sustainable production. After all, the more affordable hydrogen is, the better it is for these industries. Another advantage is that companies canmake an active contribution to decarbonisation and at the same time benefit from a positive image on the market.

Why we need hydrogen

Watch the video "From green hydrogen to long distance" to see how hydrogen is becoming part of our everyday lives.

Festo – your partner from the initial idea to the complete system

Whether it's for modular electrolysers or large-scale industrial projects, we are here to support you, from planning to commissioning, with decentrally integrated components or central control cabinet solutions that are tailored precisely to your application. Festo offers much more than just technology – we actively support you in making a safe, efficient and sustainable contribution to the hydrogen economy.

A quick overview of the benefits Festo can offer

☑ Automation solutions for centralised & decentralised systems

☑ Expertise in functional safety (IEC 61508 / SIL)

☑ Worldwide experience in hydrogen production

☑ Solutions for energy-intensive industries

☑ Support with standards and certifications

☑ Advice, components, control cabinets – everything from a single source