_____________________________________________________________________________________________________________________________________________________________________

ELGD-BS – die neue Generation elektrischer Spindelachsen

hoch präzise, hohe Vorschubkräfte, hohe Stabilität und flexibel kombinierbar


Die Spindelachse ELGD-BS verfügt über eine innenliegende, doppelseitige Kugelumlaufführung sowie einen Antrieb mit Kugelumlaufspindel, geschützt durch ein dauerhaft magnetisches Edelstahl-Abdeckband. Unser Portfolio umfasst 6 Normalausführungen mit Breiten von 30 bis 160 mm, beginnend mit den Hauptgrößen 60/80. Weitere Baugrößen werden 2024 eingeführt. Bereits jetzt sind ein maximaler Hub von 2,5 m und zwei Schlittenlängen verfügbar.

  • Hohe Steifigkeit, große Vorschubkräfte und langlebiges Führungssystem
  • Innovative Führungstechnologie
  • Leistungsstarke Antriebselemente
  • Innovative Edelstahl-Abdeckband-Lösung
  • Einsatz in der Batterie-Fertigung aufgrund geeigneter Materialien mit kleiner 1 % Kupfer- und Zink-Anteil

____________________________________________________________________________________________

_____________________________________________________________________________________________

_____________________________________________________________________________________________

Spindle- and Toothed belt axis

Compact, protected and cost-effective


When it comes to the most compact dimensions and optimised installation space, the ELGC axis family scores. This makes it predestined for use in assembly systems, in small parts handling, in the electronics industry or in desktop applications. At the same time, its intelligent design is convincing: Thanks to its internal guide and practically gap-free design, it is optimally protected against external influences and thus particularly durable and resilient. Always there: the flexible motor mounting.


___________________________________________________________________________________________

Mini slide EGSC

Compact and powerful


If you want to realise vertical movements or guided linear single movements in the smallest installation space, the mini slide EGSC with ball screw drive and integrated linear guide is the product of your choice. It convinces not only with its compact format, but also with extremely simple assembly, high guide precision and high force absorption.

  • Compact: optimum ratio of installation space to working space
  • Precise: very good positioning accuracy with simultaneous high load capacity
  • Flexible: diverse mounting options for optimum machine integration
  • Unique: "one-size-down" mounting with the linear axis ELGC

___________________________________________________________________________________________

Electric cylinder EPRF

Hygienic, robust and compact for demanding applications in the food, pharmaceutical and packaging industries.

The stainless steel electric cylinder EPRF-BS in clean design is ideal for particularly demanding operating conditions. Ideal for applications in the food, pharmaceutical and packaging industries.

  • hygienic stainless steel series (316L)
  • Clean design with IP69K
  • Suitable for food contact
  • Highest corrosion resistance
  • Flexible installation thanks to six mounting options and motor mounting kits
  • Five sizes with up to 1000 mm stroke and 12.5 kN force
  • additional: NSF-H1 grease, double IP69K gaskets
  • Perfect integration into the entire electromechanical product portfolio

___________________________________________________________________________________________

Electric cylinder EPCC

Precise, economical and flexible


The new and compact electric cylinder EPCC with ball screw drive enables precise and fast positioning up to a maximum stroke length of 500 mm. With its compact dimensions, it is perfectly suited for tight installation spaces where handiness and efficiency are required.


  • Ball screw with integrated coupling and double bearings
  • IP40 protection class
  • Extensive range of mounting accessories for a variety of installation situations
  • Ideal in system with mini slide EGSC and linear axis ELGC

___________________________________________________________________________________________

Cantilever axle ELCC with toothed belt

Extremely stiff, light and compact


The new ELCC cantilever axis with toothed belt combines extremely high rigidity with the advantages of light weight and compact design, making it the ideal solution for applications in areas such as machine loading, pick & place, packaging and palletising.

___________________________________________________________________________________________

Toothed belt and spindle axis EGC and EGC-HD

High load capacity with maximum rigidity


Extensive series with numerous variants, e.g. for high dynamics and speed, high loads and torques. All in all, it is the heavy-duty axle range in the mechatronic multi-axis modular system - and just as suitable for individual solutions as for complete solutions in the system. The large-dimensioned profiles of the EGC with their optimised cross-section enable maximum rigidity and load capacity of the drives. Speed, acceleration and torque absorption set a new standard - also with the new EGC-HD with heavy-duty guide for extremely high load and torque absorption with simultaneous high speed and acceleration. Another plus: Due to the high performance of the axes, it is often possible to dimension one size smaller - especially with spindle axes!

___________________________________________________________________________________________