• Produkte
  • Downloads
  • Diagramme

Sturdy and reliable!

Reliability is the name of the game with the DFM. This impressive guided drive offers best value for money in the market as well as optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.

Double the guide capability

With its two different guide variants, the DFM can move up to 100% more load than its competitors.

Flexible

It adapts flexibly to every application thanks to a choice of assembly and air port options.

Compact design

The combination of linear drive and powerful guide unit means that the DFM can reliably move high loads, even in tight spaces.

Always available

The DFM is part of our Core Range and therefore quickly available worldwide.

Reliably sturdy

Thanks to its superior guide characteristics, the DFM is much more resilient and durable than competitor products.