Compact cylinder ADN-S-32-25-I-P-A
8076375
GTIN: 4052568300128
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends



