Do you buy Festo products from a distributor? Then check if the distributor is one of our Official Partners. This can only benefit you as a customer. Official Partners are trained and certified by Festo. We work closely with selected distributors and embark together on the road to success, which will also benefit you as a customer.
Our sales partners offer you many additional services, including logistics options such as 24-hour delivery, Kanban or over-the-counter sales.
In addition, our Official Partners can offer you benefits when it comes to technical services, such as application advice on site, a service hotline and support for commissioning, control cabinet construction or system integration.
Everything from a single source
The choice is yours – buying from our Official Partners is worth it!
Do you sell Festo products, but are not yet an Official Partner? Then get in touch with us!
As an Official Partner, you can enjoy a host of exclusive benefits.
Find out the benefits of this partnership for you and your customers. (PDF)
Official Partner of Festo since 2019
Jalan Meru, 141, Jalan Cokmar 1, Mutiara Bukit Raja, 41050 Klang, Selangor, Malaysia
Tel: +60 3 3343 3727 / 3728
Fax: +60 3 3342 3791
Email: advtechs@hotmail.com
Official Partner of Festo since 2021
No. 27, Jalan Cendana, Taman Cendana, Juru, 14100 Simpang Ampat, Penang, Malaysia
Tel: +604 501 7601
Fax: +604 501 7602
Email: goldventmsb@gmail.com
Official Partner of Festo since 2019
Main office:
No.104, Lorong 7, Ang Cheng Ho, 93100, Kuching, Sarawak
Tel: +60 82 234223
Branch office:
Sublot 28 (17006) Grd Flr Spring Ville Comm Centre, Bintulu, Sarawak
Tel: 014-6995881 (James Hong) / 019-8850942 (Peter Hong)
Email: inquiry@innovestengineering.com
25 Jalan Rosmerah 2/5 Taman Johor Jaya
81100 Johor Bahru
Tel: +607 3525655
Fax: +607 353 3310
http://www.ototrans.my/official/
Official Partner of Festo since 2021
Main Office:
(With Walk-in Counter)
No. 12 & 12A, Jalan PJU 3/48, PJU 3, Damansara, 47810 Petaling Jaya, Selangor Darul Ehsan, Malaysia
Tel: +603 7880 8899
Fax: +603 7880 4488 / +603 7880 9719
Email: pusaco@pusaco.com.my
Branch Office:
Pusaco Industrial Supplies & Engineering (Rawang) Sdn Bhd
(With Walk-in Counter)
No 33-1, Tingkat 1, Jalan RS-1, Rawang Sentral, 48000, Rawang, Selangor
Tel: +603 6091 3382
Fax: +603 6092 3381
Email: pusacorawang@pusaco.com.my
Branch Office:
Pusaco Industrial Supplies (Kuantan) Sdn Bhd
(With Walk-in Counter)
No, A 17, Lorong Balok Perdana 3/1, Balok Perdana, 26100 Kuantan, Pahang
Tel: +609 560 3666
Fax: +609 560 3668
Email: pusacoktn@pusaco.com.my
Branch Office:
Pusaco Industrial Supplies (Johor) Sdn Bhd
(With Walk-in Counter)
No. 5 & 5A, Jalan Impian Emas 5/5, Taman Impian Emas, 81300, Skudai, Johor
Tel: +607 288 8266
Fax: +607 554 6507
Email: pusacojb@pusaco.com.my
Main office:
(With Walk-in Counter)
No. 26, Jalan TTC 13, Taman Teknologi Cheng,
75250 Melaka
Tel: +60 12 6992358 / +60 6 335 3357 / +60 6 335 3359
Fax: +60 6 335 3351
Email: acdcpowerhouse@gmail.com
Branch Office:
(With Walk-in Counter)
No, 72, Jalan Kejora 2, Tmn. Perindustrian Tg. Minyak Perdana, 75260 Melaka
Tel: +60 19 9501201
Email: tmpacdcpowerhouse@gmail.com
(Main Office)
No. 35, Jalan OP 1/2,
Pusat Perdagangan One Puchong,
Off Jalan Puchong, 47160 Puchong,
Selangor Darul Ehsan, Malaysia
Tel: 03-8071 6722
(Penang Branch Office)
G-03-A, 3000 Jalan Baru, Perai Plaza,
13600 Prai, P.W., Malaysia
Tel: +6012-224-0154 / +604-397-0686
(Johor Branch Office)
No.46, Jalan Ros Merah 2/17,
Taman Johor Jaya, 81100 Johor Bahru,
Johor, Malaysia
Tel: +607-353-8218
Email: info@dpstar.com.my
223-1, Jalan S2 B10, Uptown Avenue Seremban 2, 70300 Seremban, NSDK, Malaysia
Tel/Fax: +606-601 0306
Email: sales@frisberg.com.my
No.46 Persiaran BG Perdana 7 Pusat Komersial Perdana 31000 Batu Gajah, Perak
Tel: 012 515 2427
Email: dgsm.chan@gmail.com
39-G Jalan Kilang 51/205 Highway Center, 46050 Petaling Jaya Malaysia
Tel: 607-8635 240
Email: info@ims.com.my
(With Walk-in Counter)
No. 6, Periaran Mahsuri 1/2, Bayan Baru,
11900, Bayan Lepas, Pulau Pinang
Tel: +604 646 5844 / 5845
Fax: +604 646 5745
Email: info@thermotronic.com.my
Lot 10, Jalan Anggerik Mokara 31/48, Kota Kemuning, Seksyen 31, 40460 Shah Alam, Selangor, Malaysia
Tel: +603-5122 9888 / 0099
Fax: +603-5122 3030
Email: sales@valmatic.com.my / valmatic@valmatic.com.my
Main Office:
85, Jalan BP 6/3, Bandar Bukit Puchong, 47120 Puchong, Selangor
Tel : +603 8061 7918
Fax: +603 8061 7928
Email : vitalhq@vital-techno.com / info@vitaltech.com.my
Branch Office:
No.12A-1, Jalan MP10, Taman Merdeka Permai, Batu Berendam, 75350 Melaka
Tel : +606 3346788
Email : vitalmlk@vital-techno.com
Branch Office:
1-11-A, NB Plaza, 3000 Jalan Baru, Bandar Perai Jaya,13700 Perai, Penang
Tel : +604 3900415
Email : vitalpg@vital-techno.com
(With Walk-in Counter)
A49, Jln Seri Setali 2, Jln Air Putih,
25300 Kuantan, Pahang D.M. Malaysia
Tel: +609 567 7611 / 7612
Fax: +609 567 7622