Electric cylinder ESBF

Axial motor mounting and optional, external guide unitParallel motor mountingElectric cylinder ESBF in the smallest size 32 (new)Electric cylinder ESBF with forces of up to 17 kNLeak-proof piston rod protection with bellowsDucted air pressure compensation for protection to IP65Ducted compressed air at the cylinder and at the optional bellowsOptional position sensing via proximity sensor and aluminium sensor rail for affixingDucted air pressure compensation at the cylinder and optional position sensing via proximity sensor

 

Click to display product variants

Axial motor mounting and optional, external guide unitParallel motor mountingElectric cylinder ESBF in the smallest size 32 (new)Electric cylinder ESBF with forces of up to 17 kNLeak-proof piston rod protection with bellowsDucted air pressure compensation for protection to IP65Ducted compressed air at the cylinder and at the optional bellowsOptional position sensing via proximity sensor and aluminium sensor rail for affixingDucted air pressure compensation at the cylinder and optional position sensing via proximity sensor

Free positioning: fast, precise and powerful

Feed forces up to 17 kN

  • 6 sizes: from 32 to 100
  • Smooth surfaces: Clean Look
  • Non-rotating piston rod with plain bearing guide
  • Guide unit with recirculating ball bearing guide with high load bearing capacity for absorbing lateral forces or increased protection against torsion
  • Optional: IP65, high corrosion protection or with FDA-approved lubricating grease for use in the food industry

Winner of the 2016 Good Design Award

Good Design Award 2016
 
reddot design award 2015

 

A perfect match:

Modular proximity sensor system SMT-8M-A

Proximity sensor SME/SMT-8 for homing or position sensing