Festo Bionic Mayhem Facebook Contest

bionic mayhem facebook contest festo

Sign up and Play!

 

You could score up to $100 and Festo prizes! It's FREE and takes a minute to vote!

 

How to Play

 

1. Facebook
Go to Festo US Facebook Page and like us!

 

2. Enter
Start voting beginning on Selection Sunday, March 31st – April 7th.

 

3. Brackets
Complete your bracket each round of the contest to increase your chance of winning.

 

4. Standings
Visit our Facebook page throughout the tournament to monitor your results & standings.

 

Rounds

  • Selection Sunday – March 31st - April 7th
  • Super 16 – April 8th - April 14th
  • Electric 8 – April 15th - April 21st
  • Festo 4 – April 22nd - April 28th
  • Festo Bionic Championship Game – April 29th - May 5th

 

Prizes


1st Prize - $100 Gift Card, Festo promotional items and a Festo product


2nd Prize - $75 Gift Card, Festo promotional items and a Festo product


3rd Prize - $50 Gift Card, Festo promotional items and a Festo product

How to Enter

Visit Festo US Facebook for more details!

 

 
 
bionic mayhem

Arizona BionicOpter vs. Memphis Airacuda

BionicOpter

Rookie Year: 2013

Wingspan: 63cm

Length: 44cm

Weight: 175g

 

Airacuda

 

Rookie Year: 2006

Length: 100cm

Width: 28cm

Height: 45cm

Weight 4g

 

 

 


 

 

bionic mayhem

Seattle AquaPenguins vs. Hawaii CyberKite

AquaPenguins

Overall Length: 0.77m

Wingspan: 0.66m

Weight: 9.6kg

 

CyberKite

Wingspan (width, length): 8.62m, 2.92m

Surface Area: 12m2

Volume: 3.9m3

Weight: 2.2kg

 

 


 

bionic mayhem

Appleton AirJellies vs. Las Vegas FlexShape Gripper

AirJellies

Diameter: 1.35m

Height: 2.20m

Total Weight: 1.3kg

 

FlexShape Gripper

 

 

 

 


 

bionic mayhem

Tampa Bay AquaRays vs. Houston Dual Wing Generator

Aqua Rays

Overall Length: 61.5cm

Overall Width: 96cm

Height: 14.5cm

Weight: 10kg

 

Dual Wing Generator

Rookie Year: 2014

Width: 250cm

Wing Width: 110cm

 

 


 

bionic mayhem

Baltimore Kangaroos vs. Eatontown Learning Grippers

Kangaroos

Rookie Year: 2014

Size: 100cm upright

Sitting Height: 60cm

Weight: 7kg

Jump Distance: 80cm

Jump Height: 40cm

 

Learning Grippers

Rookie Year: 2013

Dimensions: 263mm x 263mm x 255mm

Weight: 1850kg

Gripping Object Diameter: 100mm

Handling Weight: 200g

 

 


 

bionic mayhem

Charlotte Ants vs. Mason Bionic Handlers

Ants

Rookie Year: 2015

Length: 135mm

Height: 43mm

Width: 150mm

Weight: 105g

Step Size: 10mm

 

Bionic Handlers

Rookie Year: 2010

Highlight: Appeared on PBS Nova

 

 

 


 

bionic mayhem

San Diego AquaJellies vs. Chicago MultiChoice Gripper

AquaJellies

Rookie Year: 2008

Overall Length: .77m

Wingspan: .66m

Weight in air: 9.6kg

 

MultiChoice Gripper

Rookie Year: 2014

Height: 215mm

Diameter: 148mm

Weight: 660g

 

 

 


 

bionic mayhem

San Francisco eMotionButterflies vs. New Orleans Air Fish

eMotionButterflies

Rookie Year: 2015

Wingspan: 50cm

Weight: 32g

 

Air Fish

Rookie Year: 2006

 

 

 


 

bionic mayhem

Los Angeles SmartBird vs. Detriot AirRays

SmartBird

Rookie Year: 2011

Torso Length: 1.07m

Wingspan: 2.00m

Weight: 0.450kg

Highlight: Flew over Coachella

 

Air Rays

Span: 4.20m

Length: 2.8m

Height: 0.68m

Total Weight: 1.60kg

 

 


 

bionic mayhem

Washington D.C. Exohands vs. Memphis Coconeers

Exohands

 

Coconeers

Rookie Year: 2016

Design Software: Cinema 4D

Construction Space: approx. 450 x 300 x 600mm

 

 

 


 

bionic mayhem

New York RoboThespian vs. Ocean City Wave Handlers

RoboThespian

 

 

Wave Handlers

Rookie Year: 2013

Height: 11.5cm

Length: 93.6

Width: 62.4cm

 

 

 

 


 

bionic mayhem

Boston Humanoid vs. Philadelphia Nano Force Gripper

Humanoid

Rookie Year: 2006

 

Nano Force Gripper

Rookie Year: 2012

Length: 110mm

Width: 66mm

Mass: 91g

 

 

 


 

bionic mayhem

Miami Skyliner vs. Louisville Smart Inversion

Skyliner

 

 

Smart Inversion

Edge Length: 1.82m

Helium Volume: 2,130m3

Mass: 2,334kg

 

 

 


 

bionic mayhem

Hauppauge Robotino XT vs. Alaska FreeMotionHandlers

Robotino XT

Rookie Year: 2010

Diameter: 370mm

Height: 260mm

Weight: 11kg

Manipulator:

Height: 330mm

Weight: 1060g

Max. Payload: 600g

 

FreeMotionHandlers

Rookie Year: 2016

Diameter: 137cm

Outside Diameter: 180cm

Total Weight (without helium): 1400g

Total Weight (with helium): 50g

Weight of flying rings: 740g

Maximum flying time: 40 min

 

 

 


 

Bionic Mayhem

Toronto Power Gripper vs. New Mexico eMotionSpheres

Power Gripper

Rookie Year: 2012

Height: 200mm

Width: 123mm

Depth: 39mm

Weight: 482g

 

eMotionSpheres

Rookie Year: 2014

Diameter: 95cm

Weight: 27g/m2

 

 

 


 

bionic mayhem contest

Vancouver Air Penguins vs. Puerto Rico Bionic Tripod 3.0

Air Penguins

Overall Length: 3.70m

Wingspan: 2.48m

Weight: 1kg

 

Bionic Tripod 3.0

Maximum handling weight: 400g

Maximum displacement -

X-axis: 1000mm

Y-axis: 1000mm

Z-axis: 300mm