Angle seat valve VZXF-L-M22C-M-A-G114-310-M1-V4V4T-80-16
1002527
GTIN: 4052568226275
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
19 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
31 mm

