Swivel/gripper unit HGDS-PP-20-YSRT-A-B

1187963

GTIN: 4052568228279

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Gripper force per gripper jaw, closing, 0.6 MPa (6 bar, 87 psi)
84 N
Stroke per gripper jaws
7 mm
Swivel angle
210 deg
Position detection, gripper
with proximity switch
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
2.5 Nm