Bellow gripper DHEB-8-E-D-E-L

1320765

GTIN: 4052568229856

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 0.6 MPa (6 bar, 87 psi)
10 ms
Min. closing time at 0.6 MPa (6 bar, 87 psi)
30 ms
Min. ø to be gripped
8 mm
Max. ø to be gripped
11 mm
Guide value for effective load
0.08 kg