Bellow gripper DHEB-33-E-D-E-L
1320772
GTIN: 4052568229924
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Min. opening time at 0.6 MPa (6 bar, 87 psi)
30 ms
Min. closing time at 0.6 MPa (6 bar, 87 psi)
60 ms
Min. ø to be gripped
34 mm
Max. ø to be gripped
45 mm
Guide value for effective load
0.7 kg


