Solenoid coil MSFW-230-50/60-DS
13266
GTIN: 4052568066017
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
Type A - To DIN EN 175301-803
Type of mounting
Via knurled nut
Characteristic coil data
230 V AC: 50/60 Hz, pick-up power 9.0 VA, holding power 7.0 VA
Degree of protection
IP65
